Hilti

Features & Applications

Features
  • Self-drilling screw for fast assembly in one step
  • EPDM rubber washer – creates a more reliable seal against water
  • Fast and robust drill tip
  • For reliable fastenings with defined load values
  • Attractive final appearance – screw head can be coloured to match the façade
Applications
  • Fastening sheet metal and profiles to steel substructures and framing, with or without intermediate insulation layers
  • Galvanised carbon steel for fastening in dry, indoor environments
  • Thin metal-to-metal connections (up to 2.75 mm)
  • For applications requiring watertight fastenings with 16 mm washer
  • Fastening trapezoidal metal sheets to liner trays

Technical Data

Documents & Videos

Consulting & Support

Ratings & Reviews

Log in to proceed
Register
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart