Features & Applications

Features
  • Easy to drive due to excellent drilling capability
  • Reliable quality thanks to full control of the manufacturing process
  • A perfect match with Hilti screwdrivers and bits for high fastening quality
  • Optimised system of collated screws, magazines and drywall screwdrivers
  • Fast and cost-efficient
Applications
  • Wire lath to metal (max. 2.5 mm)
  • For fastening to metal framing: 0.88 mm steel sheeting on sections up to 2.5 mm
  • For lightweight construction board, plaster base and joining structures, etc. on metal profiles up to 2.5 mm thick