Hilti

Features & Applications

Features
  • Secured hinge with wide, infinitely adjustable opening angle
  • Clamping range without gaps across the entire pipe clamp series
  • One-screw safety flap closure – easy single-handed closing and re-opening
  • Unique safety flap closure mechanism prevents unintentional re-opening
  • Significant installation time savings compared to two-screw pipe clamps
Applications
  • Light-duty pipe installations up to 4"
  • Fastening fresh water, waste water and heating pipes in residential and industrial buildings
  • Suitable for ceiling, floor and wall applications
  • For sanitary and heating applications with pipes of various materials
  • Pipe clamp for use in dry interiors