Hilti

Features & Applications

Features
  • Click-type catch for quick, easy, secure closure
  • Three-stage safety closure allows easier installation, especially overhead
  • Clamping screw with combination cross-recess in head and hexagon head
  • Screw is secured against loss
Applications
  • Medium-duty pipe installations up to 6"
  • Fastening drinking water pipes and heating pipes in residential and industrial construction
  • Pipe rings for use in dry interiors only