Features & Applications

Features
  • With mounting holes for installing light-duty fixed points
  • Additional diameters available on request
  • Easy to fit, low friction
  • Heavy-duty version for high loads
Applications
  • Modular four-part system for supporting cable trays, pipes and miscellaneous secondary steel
  • Provides an easy-to-install, reliable solution for applications in the chemical, pharmaceutical and petrochemical industries or in incineration plants and power stations
  • Fastening pipes, with strap for fixed point, with connector for guide support
  • Installation of light-duty fixed points
  • For pipe diameters from DN 25 to DN 300