Hilti

Features & Applications

Features
  • Vibration-resistant screw fastenings thanks to self-locking nuts
  • Can be finely adjusted by up to 5 mm
  • Keyed hold for optimum transmission of forces and moments
Applications
  • For supports or corner struts at angles between 0° and 180°