Hilti

Features & Applications

Features
  • Can be mounted directly on standard steel beams
  • Uses reliable beam clamps (not included) for connection to steel
  • Base plates are designed to cover a large range of standard flange widths
Applications
  • Modular four-part system for supporting cable trays, pipes and miscellaneous secondary steel
  • Provides easy-to-install, adjustable, flexible solutions for industrial and heavy commercial applications, eliminating the need for welding
  • Supports / corner struts at angles between 0° and 180°
  • Direct connection to standard steel beams