Features & Applications

Features
  • Provides an adjustable, flexible solution
  • Available in two lengths: 3 m and 6 m
  • Can be combined with the Hilti MQ light-duty system for smaller pipes (DN 150), covers all load classes
  • Fast and efficient installation
  • No welding, no downtime
Applications
  • Modular four-part system for supporting cable trays, pipes and miscellaneous secondary steel
  • Provides an easy-to-install, adjustable, flexible solution for industrial and heavy commercial applications, eliminating the need for welding