Hilti

Features & Applications

Features
  • Suitable for installation on ceilings or floors
  • Designed for use with the Hilti range of pipe rings
  • Resistant to temperatures up to 130° C
  • Low height
  • Designed for use with the Hilti MP range of pipe rings
Applications
  • Installing pipes subject to thermal linear expansion
  • Recommended for pipes up to DN 80

Product Variants & Sets

Technical Data

Documents & Videos

Consulting & Support

Ratings & Reviews

Log in to proceed
Register
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart