Hilti

Features & Applications

Features
  • Modular design of the system provides versatility regarding height, loading and bracing
  • Subsequent installation possible without difficulty
  • Narrow flange for easy insulation
  • Close spacing possible
Applications
  • If the direction of force is unknown or shifts the fixed point must be braced on both sides
  • Given load values apply only to use of Hilti HST anchors