Features & Applications

Features
  • Modular design of the system provides versatility regarding height, loading and bracing
  • Subsequent installation possible without difficulty
  • Narrow flange for easy insulation
  • Close spacing possible
  • Easy to assemble and install
Applications
  • Can be used as a refrigeration fixed point in conjunction with KF-FP refrigeration pipe rings
  • KF-FP refrigeration pipe rings up to 168 mm require MFP-BP 16/1 + MFP-AP 1
  • KF-FP refrigeration pipe rings from 219 mm to 273 mm require the MFP-1 kit
  • If the direction of force is unknown or shifts the fixed point must be braced on both sides
  • Given load values apply only to use of Hilti HST anchors