Features & Applications

Features
  • Two-part, fixed-point ring designed for respective pipe diameter
  • Simple installation, hoops and suitable accessories included in set for individual loading conditions
  • High axial forces taken up by a steel thrust flange (included) welded to the pipe
  • Two-part fixed-point pipe ring matched to the corresponding pipe diameter
  • Easy installation, half-rings and matching accessories sorted for each fixed point
Applications
  • For installing chilled pipes and ducts up to 609 mm diameter in industrial and air-conditioning applications
  • Note: Sealing paste must be used

Technical Data

Consulting & Support

Ratings & Reviews

Log in to proceed
Need help? Contact us
Register
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart