Hilti

Features & Applications

Features
  • The elastic torsion zone in the bit shank cushions higher loads – the bit twists slightly under impacts and guarantees extended service life
  • Exceptionally high strength reduces the risk of premature bit breakage
  • Perfect-fit geometry for greater driving grip, precision-machined to help reduce stripping and wobbling
Applications
  • ¼" hexagon connection end for use with all common bit holders (DIN ISO 1173-D 6.3)
  • Recommended for use with cordless universal drivers and for soft-joint applications e.g. in wood or drywall board
  • For driving screws in a variety of materials
  • Torx, Phillips, square, hexagon and Pozi versions available