Features & Applications

Features
  • The unique Hilti X-Change module system (52 mm to 202 mm) enables fast and easy onsite retipping using just a flat-tip screwdriver
  • Free a stuck core bit in less time and with less damage than when removing conventional core bits (X-Change module)
  • Easily slide a stuck core out of the barrel by detaching the module (X-Change module)
  • An X-Change barrel can be used for the life of multiple modules
  • The Hilti BI quick-release connection end lets you fit or remove core bits very quickly – no tools required
Applications
  • Wet or dry diamond coring
  • Hand-held or rig-mounted