Features & Applications

Features
  • Hilti Equidist segment technology (35 mm diameter and above), featuring precisely positioned diamonds for unmatched drilling performance
  • Constant high drilling speed over the entire life of the core bit
  • Designed for the most challenging conditions, the core bit excels in concrete with a high rebar content
  • Diamond core bit without the Hilti X-Change module system
  • Hilti BU quick-release connection end lets you mount or dismount core bits very fast without tools
Applications
  • Rig-based wet coring in all types of concrete