Hilti

Features & Applications

Features
  • Available in corrosion-resistant coated steel (grade S235 JR) and stainless steel (grade 1.4571/A4 (DIN 17456 or AISI 316Ti))
  • Available with single- and multiple-frame windows in various sizes within single-row or double-row frames
  • Big savings thanks to module interlinking, especially where cables run vertically through deck penetrations.
  • Easy to install using anchor plates and the CFS-T SQU module squeezer
  • Wedge seals with only one bolt for quick installation
Applications
  • Penetrations in shipbuilding and offshore applications
  • Penetrations in wind power structures

Technical Data

Documents & Videos

Consulting & Support

Ratings & Reviews

Log in to proceed
Register
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart