Skip to main content
Hilti

Features & Applications

Features
  • Precision-ground HSS-Co drill bits with 5% cobalt content
  • Specially designed tip with split point – for precise self-centring, fast start and less walking on surface
  • 135° degree tip angle – the best choice for higher cutting speed with less heat when drilling in tougher base materials
  • Longer-lasting drill bits in tougher applications – higher robustness and lifespan thanks to the cobalt content
  • Easier chip removal and optimised heat reduction – spiral flute for better lubricant distribution to the drill bit tip
Applications
  • Drilling holes into high alloyed and unalloyed steel and heat-treated steel ≤1100 N/mm²
  • Drilling into stainless steel, brass, copper and plastics
  • Drilling into other tough metal (e.g. cast iron, titanium)
  • Optimised performance reached when applying the right speed and cutting oil

Technical Data

Documents & Videos

Consulting & Support

Ratings & Reviews

Log in to proceed
Register
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart

Register to see discounted prices. Learn more