HS-MU Hole saw set
- Hole saw type: MultiCut hole saw
- Base material: Multiple materials, Metal, Wood, Drywall, Plastic
- Working mode: Drilling only
HS-MU Universal hole saw
- Hole saw type: MultiCut hole saw
- Base material: Drywall, Wood, Plastic, Metal, Steel, Aluminium
- Connection end: Smooth shank
HS-ME Metal hole saw
- Hole saw type: MetalCut hole saw
- Base material: Metal, Steel, Non-ferrous metal, Stainless steel, Aluminium, Unalloyed steel
- Working mode: Drilling only
HS-MP Multipurpose hole saw
- Hole saw type: Multipurpose hole saw
- Base material: Masonry, Drywall, Brick, Sand-lime block, Wood
- Working mode: Drilling only
HS-MU Accessories
- Hole saw type: Multicut accessories
- Base material: Drywall, Wood, Plastic, Metal, Steel, Aluminium
- Product class: Premium
HS-ME Accessories
- Hole saw type: Metal cut accessories
- Base material: Metal, Steel, Non-ferrous metal, Unalloyed steel
- Working mode: Drilling only