NCT 85-A Cu/Al cable cutter
New productItem #r8824126
Cordless pistol-grip copper and aluminium cable cutter with high cutting capacity up to 3.3" / 85 mm diameter
Share
Features & Applications
Features & Applications
Features
- High cutting performance up to 3.3" for copper and aluminium conductors
- High cutting performance up to 85 mm outer diameter for aluminium and copper cables
- Long-lasting copper and aluminium cutting blades
- Scissor-style blades – more easily fit around the cable
- Cutting blades retract automatically when the cutting operation is complete
Applications
- Cutting large-size copper and aluminium cables up to 3.3"
- Cutting large-size copper and aluminium cables up to 85 mm
- Cutting underground cables made of copper and aluminium
- Cutting multi- and fine-stranded cables
Services
Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- 3-month no-cost period after each paid repair
- One click or call is all it takes – we do the rest
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- 3 or free: get the tool serviced and cleaned in 3 days flat or there is no charge