NUN 54-A Universal 6-Ton crimper and cutter
New productItem #r7775499
Inline universal 6-Ton cordless cable crimper and cutter with interchangeable jaws
- Dimensions (LxWxH): 370 x 75 x 120 mm
- Head rotation: 350 °
- Approx. cycle time: 4 s
Share
Features & Applications
Features & Applications
Features
- Interchangeable jaws – easily switch between cutting and crimping with the same tool
- Aluminium-conductor steel-reinforced cable (ACSR) cutting blades that cut up to 477 kcmil (Hawk) and 3/8" guy wire (HS)
- Long-lasting, replaceable Cu/Al or ACSR cutting blades
- Built for access and manoeuvrability – this hydraulic crimper/cutter is compact, light and has a 350-degree rotating head
- Fast-acting jaws – helps you to get more electrical compression connections or cuts done in less time
Applications
- Crimping overhead conductors with W-dies
- Crimping copper conductors up to 600 MCM and aluminum conductors up to 350 MCM
- Cutting copper conductors up to 600 MCM
- Cutting aluminium conductors up to 750 MCM
- Cutting capacity of up to 477 MCM ACSR (Hawk), 3/8" (HS) and 9/32" (EHS) guy wire