TE 3000-AVR Heavy-duty electric jackhammer
New productItem #r9671577
Exceptionally powerful electric jackhammer for heavy-duty floor demolition (with universal power cord)
- Working direction: Floor
- Tool chuck type: HEX 28
- Weight according EPTA-Procedure 01/2003 without battery: 29.9 kg
Share
Features & Applications
Features & Applications
Features
- Highest demolition performance of all Hilti breakers – on par with 30 kg / 60 lb air hammers – for rapid progress in big concrete demolition jobs
- Virtually maintenance-free brushless SR motor and triple-chamber lubrication systems for longer service intervals and tool lifetime
- Increased user comfort due to AVR (Active Vibration Reduction) with two fully decoupled handles
- Detachable, universal supply cord for faster and easier replacement of damaged/broken power cables on the jobsite – designed to be compatible with other selected Hilti tools
- Optional TE DRS-3000 dust removal system, which collects up to 95% of dust
Applications
- Medium to heavy-duty demolition of concrete slabs and foundations
- Breaking up asphalt in road building, pipe laying and repair work
- Removing concrete for rebar connections and utility connections
- Digging and tamping in earthwork
For approval or certificate information, please see individual items.
Services
Hilti Tool Service
3 days or free
- One click or call is all it takes – we do the rest
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- 3-month no-cost period after each paid repair
- Product warranty against parts and manufacturing irregularities for as long as we service the tool