SR 2-A12 Reciprocating saw
New product- Base material: Wood, Metal, Plastic, Drywall, Sandwich panel
- Stroke length: 16 mm
- Stroke rate: 2900 strokes / minute
- Base material: Metal, Wood, Mineral
- Stroke length: 32 mm
- Stroke rate: 2700 strokes / minute
SR 4-A22 Reciprocating saw
New product- Base material: Metal, Wood, Mineral
- Stroke length: 28 mm
- Stroke rate: 3000 strokes / minute
- Base material: Metal, Wood
- Stroke length: 32 mm
- Stroke rate: 2600 strokes / minute
- Base material: Metal, Wood, Brick, Lightweight concrete
- Stroke length: 32 mm
- Stroke rate: 2800 strokes / minute
SR 30 Reciprocating saw
New product- Base material: Metal, Wood, Mineral
- Stroke length: 32 mm
- Stroke rate: 2650 strokes / minute