Hilti

Features & Applications

Features
  • Virtually dustless operation – for faster progress and a more precise result
  • Extremely high cutting performance with a minimum of dust
  • On-board dust removal system – provides an unobstructed view of the cutting line without the need for a bulky extractor hose or vacuum
  • The dust container can be attached or removed in seconds (no tools required)
  • Hilti Smart Power technology automatically adjusts power output to suit the material being cut – delivering consistently high cutting performance and protecting the motor from overload
Applications
  • Wood and wood composites up to 150 mm
  • Wood and wood with nails
  • Metals and metal alloys
  • Plastics
  • Sandwich materials

Services

Hilti Tool Service

3 days or free

  • One click or call is all it takes – we do the rest
  • Servicing is free of charge for up to 1 year, including wear and tear, pick-up and delivery
  • 3-month no-cost period after each paid repair
  • Product warranty against parts and manufacturing irregularities for as long as we service the tool
More information about Tool Services
Fleet Management

We manage your tools so you can manage your business.

  • Individual labels and online visibility provide tool fleet transparency
  • Monthly usage fee covering all tool, service and repair costs ensuring absolute cost control and back-office efficiency
  • High-performance tools featuring the latest technology increase jobsite productivity
  • Loan tools during repair avoid downtime
  • Temporary tools for peak times and special applications reduce investments
More information about Fleet Management

Technical Data

Documents & Videos

Consulting & Support

Ratings & Reviews

Log in to proceed
Register
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart