- Disc diameter: 125 mm
- Max. cutting depth: 34 mm
- No load RPM: gear 1: 9500 rpm
- Rated voltage: 36 V
- Disc diameter: 125 mm
- Max. cutting depth: 34 mm
- Rated voltage: 36 V
- Disc diameter: 150 mm
- Max. cutting depth: 46 mm
AG 4S-A22 Cordless angle grinder
New product- Rated voltage: 21,6 V
- Disc diameter: 125 mm
- Max. cutting depth: 34 mm
GDG 6-A22 Cordless die grinder
New product- Rated voltage: 21,6 V
- A-weighted emission sound pressure level: 76 dB (A)
- Triaxial vibration value for angle grinding (ah,AG): 22.2 m/s²