Hilti

Features & Applications

Features
  • Hilti’s exclusive Active Torque Control provides additional protection from tool over-rotation when bits stick
  • Outstanding performance-to-size ratio
  • The “intelligent” electronic clutch provides different operating modes for various applications
  • Extremely durable all-metal gearing for high torque
  • Superior handling and ergonomics
Applications
  • Drilling with auger and spade bits up to 1 1/2" diameter in wood
  • Drilling with auger and spade bits up to 32 mm diameter in wood
  • Cutting recesses and through-holes with hole saws up to 5" diameter
  • Cutting recesses and through-holes with hole saws up to 125 mm diameter
  • Fast drilling with high torque in diameters up to 1/2" in metal

Services

Hilti Tool Service

3 days or free

  • One click or call is all it takes – we do the rest
  • Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
  • 3-month no-cost period after each paid repair
  • Product warranty against parts and manufacturing irregularities for as long as we service the tool
  • 3 or free: get the tool serviced and cleaned in 3 days flat or there is no charge
More information about Tool Services
Fleet Management

We manage your tools so you can manage your business.

  • Individual labels and online visibility provide tool fleet transparency
  • Monthly usage fee covering all tool, service and repair costs ensuring absolute cost control and back-office efficiency
  • High-performance tools featuring the latest technology increase jobsite productivity
  • Loan tools during repair avoid downtime
  • Temporary tools for peak times and special applications reduce investments
More information about Fleet Management

Technical Data

Documents & Videos

Consulting & Support

Ratings & Reviews

Log in to proceed
Register
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart