Hilti

Features & Applications

Features
  • 144 mm length and ultra-compact design for maximum accessibility
  • Quick-release chuck optimized for 25 mm bit length for maximum convenience and minimum overall tool length with the bit fitted
  • Precision clutch provides fine control for delicate screwdriving jobs
  • Voltage, current and temperature sensors for efficient motor protection
  • Ergonomic grip and perfect balance for maximum working comfort
Applications
  • Installation of electrical switches, sockets and other equipment
  • Driving screws up to 6 mm diameter in wood
  • Driving self-tapping screws up to 4.8 mm diameter in metal
  • Driving screws up to 6 mm diameter in plastic anchors

Services

Hilti Tool Service

3 days or free

  • One click or call is all it takes – we do the rest
  • Servicing is free of charge for up to 1 year, including wear and tear, pick-up and delivery
  • Product warranty against parts and manufacturing irregularities for as long as we service the tool
  • 3 or free: get the tool serviced and cleaned in 3 days flat or there is no charge
More information about Tool Services
Fleet Management

We manage your tools so you can manage your business.

  • Individual labels and online visibility provide tool fleet transparency
  • Monthly usage fee covering all tool, service and repair costs ensuring absolute cost control and back-office efficiency
  • High-performance tools featuring the latest technology increase jobsite productivity
  • Loan tools during repair avoid downtime
  • Temporary tools for peak times and special applications reduce investments
More information about Fleet Management

Technical Data

Documents & Videos

Consulting & Support

Ratings & Reviews

Log in to proceed
Register
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart