CD 4-A22 Cordless caulking dispenser
New productItem #r9615601
22V caulking dispenser powered by Li-ion batteries for sealants and adhesives in multiple applications
- Expel force: 5000 N
- No-load speed: 1 - 10 mm/s
- Length: 186 mm
Review
Share
Features & Applications
Features & Applications
Features
- Versatile tool that can be used interchangeably with either 310 ml (10 oz) cartridges or 600 ml (20 oz) barrels
- Variable speed for precise bead control
- Powerful tool for dispensing high-viscosity material with ease
- Built-in LED provides direct illumination of the work area
Applications
- Dispensing acrylic sealants and adhesives
- Dispensing firestop, smoke and sound sealants
- Dispensing expansion joint sealants
Services

Hilti Tool Service
3 days or free
- One click or call is all it takes – we do the rest
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- 3-month no-cost period after each paid repair
- Product warranty against parts and manufacturing irregularities for as long as we service the tool

Fleet Management
We manage your tools so you can manage your business.
- Individual labels and online visibility provide tool fleet transparency
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.