- Filling volume: 14 l
- Supplied water volume per filling: 100 l
- Flow rate: 2 l/min
- Accessory type: Filtration bag
- Accessory type: Filtration bag
- Accessory type: Water collector system
- Accessory type: Water collector system
- Accessory type: Water collector system
- For use with: DD 150-U, DD 160, DD 200, DD 250, DD 350-CA, DD 500-CA
- Additional accessory information: Water collector system for diameters up to 142 mm
- Accessory type: Water collector system
- For use with: DD 160, DD 200, DD 250, DD 350-CA, DD 500-CA, DD 750-HY
- Additional accessory information: Water collector system for diameters up to 172 mm
- Accessory type: Water collector system
- Additional accessory information: Water collector system for diameters up to 67 mm
- Accessory type: Water collector system
- Additional accessory information: Water collector system for diameters up to 122 mm
- Accessory type: Water collector system
- For use with: DD 200, DD 250, DD 350-CA, DD 500-CA, DD 750-HY
- Additional accessory information: Water collector system for diameters up to 250 mm
- Accessory type: Push bar
- Accessory type: Hose
- Accessory type: Water supply hose