PM 2-LG Line laser level
New productItem #r2891111
Line laser with 2 lines for levelling, aligning and squaring with green beam
- Accuracy: ±3 mm at 10 m
- Max. operating distance (diameter): 40 m (lines), 100 m (lines, with receiver)
- Battery type: 4 x 1.5 V (AA)
Share
Features & Applications
Features & Applications
Features
- Green beam for best visibility up to 20 m/66 ft in vertical and horizontal layout tasks
- Compact size allows high-speed layout
- Rubber-coated housing and pendulum lock for higher robustness
- Out-of-level and low-battery alerts – help to prevent mistakes and unexpected downtime
- Laser class 2 – no special precautionary measures needed
Applications
- Transferring reference heights
- Levelling suspended ceilings
- Levelling electric sockets, cable trays, radiators and pipe installations
- Levelling and aligning doors and windows
- Aligning pipes vertically
Services
Hilti Tool Service
3 days or free
- One click or call is all it takes – we do the rest
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- 3-month no-cost period after each paid repair
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
Fleet Management
We manage your tools so you can manage your business.
- Individual labels and online visibility provide tool fleet transparency
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.