MVA-L Air duct bracket (Extra-long)
New productItem #r3796
Galvanised air duct bracket for fastening ventilation ducts directly to ceilings
- Insulation material: EPDM
- Material composition: DD11 steel - DIN EN 10111
- Surface finish: Indoor Coated - Electro galvanised
Review
Share
Features & Applications
Features & Applications
Features
- Universal solution for fastening ventilation ducts directly to ceilings
- Built-in acoustic insulation with through-hole and preassembled U-washer for M8/M10 threaded rods
- Suitable for fastening in vertical shafts
- Insulation can be installed over the bracket
- Hole size/shape suitable for fastening to ducts using self-drilling screws (4.2, 4.8, 6.3), blind rivets and metric screws/M8 threaded rods
Applications
- Fastening rectangular air ducts to ceilings
- Universal solution for fastening ventilation ducts directly to ceilings
- Recommended for use in outdoor and indoor environments