- Noise reduction: 11 dB (A)
- Maximum load - F: 1200 N
- Material composition: DD11 - DIN EN 10111, EPDM
- For use with: MQ system
- Material composition: Connecting part: chromated galvanized steel, Insulation material: EPDM
- Resistance: Sunlight, weathering, environmental influences
- Material composition: EPDM
- Hardness insulation material: 70° ±5° Shore A
- Temperature resistance: -40 - 110 °C
- Noise reduction: 18 dB (A)
- For use with: Threaded rod: M8/M10
- Maximum load - F: 600 N