- Material composition: Stainless steel, 1.4571/1.4404 (A4) - EN 10088, AISI 316Ti / AISI 316L
- Surface finish: Stainless steel
- Number of holes: 2
- Thread connection - M: M10
- Height - H: 14 mm
- Maximum tensile load - F: 2.5 kN
Base plates, steel clamps and hangers with a stainless steel surface finish for fastening to concrete, masonry, steel beams, metal roof decks and more