MI-PS 2/2 pipe shoes
New productItem #r6206
Hot-dip galvanised (HDG) double pipe shoes for fastening DN 200-600 pipes to MI girders in heavy-duty applications
- Material composition: Connector: S235JRG-2 - DIN EN 10025; bolt: 8.8 grade steel; nut: 8 grade steel
- Surface finish: HDG: connector 70 µm - DIN EN ISO 1461; bolt, nut 45 µm - DIN EN ISO 1461
- Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)
Share
Features & Applications
Features & Applications
Features
- With mounting holes for installing light-duty fixed points
- Additional diameters available on request
- Easy to fit, low friction
Applications
- Fastening pipes, with strap for fixed point, with connector for guide support
- Applications in the chemical, pharma and petrochemical industries or in incineration plants and power stations
- Installing light-duty fixed points
- Heavy-duty version for pipe diameters from DN 200-DN 600