MIC-CU-MAH Connector
New productItem #r7433507
Hot-dip galvanised (HDG) connector for fastening girders directly to concrete at angles between 0 and 180 degrees
- Weight: 2.26 kg
- Material composition: Connector: DD11 MOD - HN 547, S235JR - DIN EN 10025; bolt: 8.8 grade steel; nut: 8 grade steel
- Surface finish: HDG: Connector min 55 µm - DIN EN ISO 1461; Bolt, Nut 45 µm - DIN EN ISO 1461
Share
Features & Applications
Features & Applications
Features
- High-strength part designed for extra-high application loads
Applications
- Connecting girders directly to concrete at angles between 0° and 180°
- Fastening to ceilings, walls and floors
- Supporting cable trays, pipes and miscellaneous secondary steel
- Commonly used for supporting cable trays, pipes and miscellaneous secondary steel
For approval or certificate information, please see individual items.