MIC-TRC
New productItem #r6207
Hot-dip galvanised (HDG) connector for fastening (M16) threaded rods to MI girders
- Thread connection - M: M16
- Weight: 0.9 kg
- Material composition: Connector, square washer: DD11 MOD - HN 547, S235JR - DIN EN 10025; washer: DIN EN ISO 7089; bolt: 8.8 grade steel; nut: 8 grade steel
Review
Share
Features & Applications
Features & Applications
Features
- Easy to install
- Opposite side of MI girder can still be used for other applications
- Connector can be used on top or bottom of MI girder
- Height adjustable – 30 mm with MI-90 and 15 mm with MI-120
- MQ strut channel fits between MIC-TRC thread connector and MI girder
Applications
- MI connector for threaded rods
- MI connector for pipes
For approval or certificate information, please see individual items.