Suspension clip
New productItem #r1361
Galvanised suspension clip for single-point suspension of pipes from threaded rods
- Base material type: Concrete
- Material composition: S235JR - DIN EN 10025
- Surface finish: Indoor Coated - Electro galvanised
Share
Features & Applications
Features & Applications
Features
- Height continuously adjustable by up to 30 mm, even after initial installation
- Two slots for convenient installation
- Easier correction of dimensional tolerances
- Accurate adjustment of the required pipe inclination
- Height continuously adjustable by up to 30 mm, even after installation
Applications
- Single-point suspension of pipes from ceilings or strut channels using threaded rod
- Recommended for use in dry, interior environments