- Approvals: Fire resistance test IBMB 3074-068-12
- Material thickness: Channel: 1.75 mm, Baseplate: 6 mm
- Material composition: Material channel: S235 JR - DIN EN 10025-2, Material plate: S355 MC - DIN EN 10149-2
Light-duty channel system (MM)
Light-duty channel system for the installation of pipe supports