MFP-V Vertical fixed point
New productItem #r5510
Galvanised downpipe support set with high flexibility for vertical cast iron pipe applications
- Material composition: S235JR - DIN EN 10025
- Surface finish: Indoor Coated - Electro galvanised
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Share
Features & Applications
Features & Applications
Features
- Adjustable in two horizontal directions – ensuring precise, tension-free vertical pipe runs
- Pre-assembled set allows easy and fast connection of MP-MXI pipe clamps
- Oblong holes for greater flexibility
- One bracket set for three pipe sizes
Applications
- Fastening vertical SML pipes (cast-iron) in 100, 125 and 150 mm diameter