MFP-UL2 Fixed point universal light
New productItem #r10257147
Galvanised universal fixed point, braced on both sides, for light-duty applications up to 4 kN
- Material composition: Steel
- Surface finish: Indoor Coated - Electro galvanised
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Share
Features & Applications
Features & Applications
Features
- Adjustable bracing angle and rotatable baseplate – helps to avoid hitting rebar
- One anchor size needed
- Easier to assemble and install
- Easy to assemble and install
Applications
- Can be used in combination with MFP-PC fixed points pipe clamps
- Can be used in combination with MFP-KF refrigeration pipe clamps
- Given load values apply only when using Hilti HST and HUS anchors
- To be used in applications with pipes up to 2000 mm from base material
- To be used if the direction of force is unknown or shifts