- Material composition: Steel
- Surface finish: Galvanized
- Height range - H: 85 - 115 mm
- Material composition: Steel
- Surface finish: Galvanized
- Height range - H: 85 - 115 mm
- Material composition: Steel
- Surface finish: Galvanized
- Height range - H: 95 - 175 mm
- Material composition: Steel
- Surface finish: Galvanized
- Height range - H: 115 - 165 mm
- Material composition: Steel
- Surface finish: Galvanized
- Height range - H: 130 - 180 mm
- Material composition: Steel
- Surface finish: Galvanized
- Height range - H: 150 - 500 mm
- Material composition: Steel
- Surface finish: Galvanized
- Height range - H: 190 - 500 mm
- Material composition: Steel
- Surface finish: Galvanized
- Height range - H: 190 - 500 mm
- Material composition: Steel
- Surface finish: Galvanized
- Height range - H: 190 - 500 mm
- Material composition: Steel
- Surface finish: Galvanized
- Height range - H: 185 - 2000 mm
- Material composition: Steel
- Surface finish: Galvanized
- Height range - H: 225 - 2000 mm
- Material composition: Steel
- Surface finish: Galvanized
- Height range - H: 185 - 2000 mm
- Material composition: Steel
- Surface finish: Galvanized
- Height range - H: 225 - 2000 mm
- Material composition: Steel
- Surface finish: Galvanized
- Height range - H: 175 - 2000 mm
- Material composition: Steel
- Surface finish: Galvanized
- Height range - H: 175 - 2000 mm
- Material composition: Steel
- Surface finish: Galvanized
- Height range - H: 200 - 2000 mm
- Material composition: Steel
- Surface finish: Galvanized
- Height range - H: 200 - 2000 mm
MFP-PC M20
- Thread connection - M: M20
- Material composition: Steel
- Surface finish: Galvanized
MFP-KF
- Thread connection - M: M20
- Temperature resistance: -45 - 105 °C
- Material composition: Closed-cell polyurethane foam
MFP
- Thread connection - M: M20
- Material composition: UST37-2, S235JR
- Surface finish: Galvanized
- Material composition: Steel
- Surface finish: Galvanized
- Base material type: Concrete
- Thread connection - M: M12, M16
- Height - H: 35 mm
- Maximum load - F: 1 kN
- Thread connection - M: M10, M12
- Height - H: 33 mm
- Maximum load - F: 2 kN
- Thread connection - M: M8, M10
- Height - H: 28 mm
- Maximum load - F: 1.75 kN
- Thread connection - M: M12, M16
- Height - H: 45 mm
- Maximum load - F: 8 kN
- Thread connection - M: M12, M16
- Height - H: 45 mm
- Maximum load - F: 6 kN
- Material composition: DD11 - DIN EN 10111
- Surface finish: Galvanized
- Base material type: Concrete
- Maximum load - F: 4 kN
- Material composition: S235JR - DIN EN 10025
- Surface finish: Galvanized
- Maximum load - F: 1.75 kN
- Material composition: S235JRG - DIN EN 10025
- Surface finish: Galvanized
- Thread connection - M: M12, M16
- Height - H: 39 mm
- Maximum load - F: 4 kN
- Thread connection - M: M8, M10
- Height - H: 27 mm
- Maximum load - F: 1.2 kN
- Thread connection - M: M8, M10
- Height - H: 7 mm
- Maximum load - F: 1.75 kN