- Material composition: S235JR - DIN EN 10025
- Surface finish: Hot-dip galvanized
- Number of holes: 2
- Material composition: Steel
- Surface finish: Hot-dip galvanized
- Height range - H: 140 - 800 mm
- Material composition: Steel
- Surface finish: Hot-dip galvanized
- Height range - H: 170 - 1200 mm
MFP-L-F
- Thread connection - M: M20
- Material composition: S235JR - DIN EN 10025
- Surface finish: Hot-dip galvanized, 45 µm - DIN EN ISO 1461
MFP-F
- Thread connection - M: M20
- Material composition: S235JR - DIN EN 10025
- Surface finish: Hot-dip galvanized, 45 µm - DIN EN ISO 1461
- Thread connection - M: M10, M12
- Height - H: 31 mm
- Maximum load - F: 1.5 kN
- Thread connection - M: M12, M16
- Height - H: 36 mm
- Maximum load - F: 6 kN