MR-41/3
New productItem #r8670487
Galvanised strut channel with 3 mm thick steel
- Height: 41.3 mm
- Material thickness: 3 mm
- Material composition: S235JR - DIN EN 10025
Review
Share
Features & Applications
Features & Applications
Features
- C-profile – for improved strut channel rigidity
- Pre-marked dimensions – for rapid installation and assembly
- Steel thickness 3 mm – provides more loading capacity
- Steel thickness 3 mm – safer in case of fire
- Sound insulation elements available for all MR Installation channels
Applications
- Wall-mounted installation
- Raised floor systems
- Recommended for installation in dry interiors
- Cable trays