MRK-U-41
New productItem #r7635246
Galvanised supporting bracket with bolt connection to MR-41 strut channel
- Material thickness: Channel: 2 mm, Baseplate: 4 mm
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Indoor Coated - Electro galvanised
Share
Features & Applications
Features & Applications
Features
- C-profile – for improved strut channel rigidity
- Engineered for easier assembly and higher shear loads
- Pre-marked dimensions – for rapid installation and assembly
- U-base for fastening with standardised bolts and nuts
- 0
Applications
- Stand-alone use on ceilings, walls and floors – or in conjunction with strut channels
- Installing high- and mid-voltage cables, cable trays, air ducts and pipe supports
- Recommended for installation in humid interiors, temperate outdoor environments and ventilated façades
- Recommended for use in interiors where humidity is high and in outdoor environments with a mildly corrosive atmosphere