MRK-21 bracket
New productItem #r7622057
Galvanised supporting bracket with connection to base material
- Material thickness: Channel: 2 mm, Baseplate: 6 mm
- Material composition: St3ps acc. to GOST 14637
- Surface finish: Indoor Coated - Electro galvanised
Share
Features & Applications
Features & Applications
Features
- C-profile – for improved strut channel rigidity
- Engineered for easier assembly and higher shear loads
- Pre-marked dimensions – for rapid installation and assembly
- Rectangular base plate for better connection to the supporting material and higher rigidity
- Great flexibility and easy alignment
Applications
- Stand-alone use on ceilings, walls and floors – or in conjunction with strut channels
- Installing cable trays, air ducts and pipe supports
- Recommended for installation in dry interiors