CP 611A Firestop intumescent sealant
- LEED VOC: 56 g/l
- Base materials: Concrete, Brick, Masonry, Metal, Gypsum
- Approx. curing time: 3 mm/3 days
CFS-S SIL LD
- Base materials: Concrete
- Approx. curing time: 24 h
- Product class: Ultimate
CFS-SP SIL Silicone Based Sealant
- LEED VOC: 72 g/l
- Base materials: Concrete, Masonry, Gypsum, Metal, Steel, Glass
- Approx. curing time: 2 mm/day
CP 601s Firestop silicone sealant
- LEED VOC: 3 g/l
- Base materials: Masonry, Metal, Concrete, Glass
- Approx. curing time: 2 mm/3 days
CP 606 Firestop acrylic sealant
- LEED VOC: 63 g/l
- Base materials: Concrete, Masonry, Drywall, Steel
- Approx. curing time: 3 mm/3 days
CFS-SP WB
- LEED VOC: 34 g/l
- Base materials: Concrete, Masonry, Gypsum, Steel, Aluminium, Glass
- Approx. curing time: 3 mm/day