Skip to main content
Hilti

Features & Applications

Features
  • Versatile – single cables, bundles, trays, trunking and mixed penetrations (metal and plastic pipes)
  • Future-proof – re-penetrable to allow future cable capacity increases
  • Easily shaped during curing phase – leftovers can be cut and reused
  • Single-sided installation possible
  • Simpler – no additional sealing or backfilling material needed
Applications
  • Electrical: Cable, cable bundles, cable trays and cable trunking Mixed penetrations Repenetration with single cables Combined approvals with CFS-BL blocks especially for large openings or special segment applications (telecom, industrial)
  • Mechanical: Non-combustible (metal) pipes with mineral wool / non-flammable insulation. Small combustible (plastic) pipes. No smoke/gastight additional sealing and no backing material required
  • Can be used for LAR applications
  • Combustable pipes up to 110 mm, with firesetop collar
  • Conduits and conduit bundles

Technical Data

Documents & Videos

Consulting & Support

Ratings & Reviews

Log in to proceed
Register
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart

Working in the new reality Learn more