CFS-T EX cable modules
New productItem #r1960979
Modules to seal cables/pipes within transit frames in potentially explosive atmospheres
- Dimensions (LxWxH): 60 x 20 x 20 mm
- Cable diameter - range: 5 - 12 mm
Share
Features & Applications
Features & Applications
Features
- Simplified inventory management – only 7 different modules are needed to cover all cable diameters from 3 to 99 mm
- Versatile adapter modules for quicker, easier accommodation of each cable diameter
- Time-saving installation thanks to module interlinking, especially where cables run vertically through deck/floor penetrations
- Colour-coded adapter system to make inspection easier and more reliable
- Cable modules up to size 40 mm are supplied as one perforated block and can be easily separated for individual use.
Applications
- For use in potentially explosive atmospheres
- Industries affected by the ATEX directive, such as the petrochemical and chemical industries
- Oil and gas platforms which are not covered by the IMO resolution