HUS3-HF Screw anchor
New product
Ultimate
Item #r3241612
Ultimate-performance screw anchor for quicker permanent and temporary fastening in concrete (multilayer corrosion protection, hex head)
- Material, corrosion: Carbon steel, multilayer coating
- Head configuration: Hex head
- Approvals / test reports: DIBt, ETA, Fire, Seismic
Share
Features & Applications
Features & Applications
Features
- Higher productivity – less drilling and fewer operations than with conventional anchors
- Hexagonal head with integrated washer for neat appearance when fastening through in-place parts
- Can be reliably set without need for a torque wrench – HSE product profile available
- Multilayer coating (≥14 µm) for additional corrosion resistance
- Three embedment depths for maximum design flexibility
Applications
- Railings and handrails
- Fastening channels and brackets
- Base plate fastening in steel and metal construction
- Structural steel applications