HUS2-H
New product
Premium
Item #r10804084
Premium-performance screw anchor for quicker permanent and temporary fastening in concrete (carbon steel, hex head)
- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: Hex head
- Reusable (and removable): Yes
Share
Features & Applications
Features & Applications
Features
- Higher productivity – less drilling and fewer operations than with conventional anchors
- Hexagonal head with integrated washer for neat appearance when fastening through in-place parts
- Two embedment depths for high design flexibility
- Technical data for reusability in fresh concrete available (10/15/20 N/mm²)
- ETA approval for use in cracked and uncracked concrete
Applications
- Secondary steel and handrails
- Fastening channels and brackets