HUS2-H 8/10 Screw anchor
- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: Hex head
- Reusable (and removable): Yes
HUS3-H 8/10/14 Screw anchor
- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: Hex head
- Reusable (and removable): Yes
HUS3-HF 8/10/14 Screw anchor
- Material, corrosion: Carbon steel, HDG (hot-dip galvanised)/sherardised
- Head configuration: Hex head
- Reusable (and removable): Yes
- Material, corrosion: Stainless steel, A4
- Head configuration: Hex head
- Approvals / test reports: ETA, Fire
HUS3-C 8/10 Screw anchor
- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: Countersunk Torx
- Reusable (and removable): Yes
HUS-CR 8/10 Screw anchor
- Material, corrosion: Stainless steel, A4
- Head configuration: Countersunk Torx
- Drill bit diameter: 8 mm
HUS3-H 6 Concrete screw anchor
- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: Hex head
- Socket size: 13 mm
HUS3-P 6 Concrete screw anchor
- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: Pan head
- Drill bit diameter: 6 mm
HUS3-I 6 Concrete screw anchor
- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: Inner thread
- Socket size: 13 mm
HUS3-A 6 Concrete screw anchor
- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: Externally threaded
- Socket size: 13 mm
HUS 6 Screw anchor
- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: Flat head
- Drill bit diameter: 6 mm
- Material, corrosion: Carbon steel
- Head configuration: n/a
- PROFIS software: No
HCA Coil anchor
- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: Hex head
- Socket size: 24 mm
HCT Anchor coils
- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: n/a
- Base materials: Concrete (uncracked)
- Material, corrosion: Cast-iron, Multilayer coating
- Head configuration: n/a
- SAFEset: No